Active
RoHS Compliant
Lead-free

IR2132J

600 V three-phase gate driver IC with over current protection, OPAMP and fault reporting
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    6
  • Configuration
    Three Phase
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.25 A
  • Output Current (Sink)
    0.5 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    425 ns
  • Turn On Propagation Delay
    675 ns
  • VBS UVLO (On)
    8.35 V
  • VBS UVLO (Off)
    7.95 V
  • VCC UVLO (On)
    9 V
  • VCC UVLO (Off)
    8.7 V
  • Voltage Class
    600 V
OPN
IR2132JTRPBF IR2132JPBF
Product Status active discontinued
Infineon Package
Package Name N/A N/A
Packing Size 500 1134
Packing Type TAPE & REEL TUBE
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1134
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
600 V Three Phase Driver IC with typical 0.25 A source and 0.5 A sink currents in 44 Lead PLCC package for IGBTs and MOSFETs. Also available in 28 Lead PIDP and 28 Lead SOICWB.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervoltage lockout
  • Typical deadtime 0.8 µs (IR2132)
  • Typical deadtime 2.5 µs (IR2130)
  • Over-current shutdown
  • Independent half-bridge drivers
  • Matched prop. delay for all chan.
  • 2.5 V logic compatible

Applications

Diagrams

Circuit_Diagramm_IR2132
Circuit_Diagramm_IR2132
Circuit_Diagramm_IR2132 Circuit_Diagramm_IR2132 Circuit_Diagramm_IR2132

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }